Grove Gear HMQ252-15-2-2.000-180TC-L3
Part #:HMQ252-15-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 8.61 in |
| AJ: | 7.25 | AD: | 8.85 |
| G: | 2.91 | V: | 4.26 in |
| I: | 7.5 in | RQ: | 7.98 in |
| BD: | 9 | C: | 14 in |
| B: | 13 | AK: | 8.5 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE2: | 0.68 |
| AE1: | 0.97 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 2 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3033 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

