Grove Gear HMQ252-15-2-2.000-180TC-L4
Part #:HMQ252-15-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| I: | 7.5 in | C: | 14 in |
| F: | 5.81 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AE1: | 0.97 | V: | 4.26 in |
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | T: | 2 |
| B: | 13 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | RQ: | 7.98 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3033 |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.338 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

