Grove Gear HMQ252-15-2-2.000-210TC-L1
Part #:HMQ252-15-2-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| AG: | 10.5 | AD: | 8.85 |
| AJ: | 7.25 | G: | 2.91 |
| BF: | 0.53 | T: | 2 |
| B: | 13 | AE2: | 0.68 |
| I: | 7.5 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | D: | 5.12 |
| AK: | 8.5 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.338 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 15:1 | Bore Code: | 32 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

