Grove Gear HMQ252-15-2-2.000-210TC-L2
Part #:HMQ252-15-2-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BE1: | 0.5 in |
| AE2: | 0.68 | AD: | 8.85 |
| BD: | 9 | D: | 5.12 |
| G: | 2.91 | AJ: | 7.25 |
| V: | 4.26 in | RQ: | 7.98 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | B: | 13 |
| F: | 5.81 | I: | 7.5 in |
| BF: | 0.53 | AE1: | 0.97 |
| LQ1: | 8.61 in | AG: | 10.5 |
Technical Specifications
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3033 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

