Grove Gear HMQ252-15-2-2.000-210TC-L4
Part #:HMQ252-15-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| AE2: | 0.68 | AD: | 8.85 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.97 | T: | 2 |
| Center Distance (in): | 5.25 in | B: | 13 |
| D: | 5.12 | BD: | 9 |
| G: | 2.91 | C: | 14 in |
| I: | 7.5 in | RQ: | 7.98 in |
| BF: | 0.53 | F: | 5.81 |
| AG: | 10.5 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3033 |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

