Grove Gear HMQ252-15-2-2.000-250TC-L2
Part #:HMQ252-15-2-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| T: | 2 | AE2: | 0.68 |
| AE1: | 0.97 | AK: | 8.5 |
| RQ: | 8.54 in | BD: | 9 |
| G: | 2.91 | C: | 14 in |
| B: | 13 | AD: | 8.85 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| D: | 5.12 | LQ1: | 9.17 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-2 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

