Grove Gear HMQ252-15-2-2.000-250TC-L9
Part #:HMQ252-15-2-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BE1: | 0.5 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| G: | 2.91 | AE2: | 0.68 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | C: | 14 in |
| AJ: | 7.25 | T: | 2 |
| F: | 5.81 | I: | 7.5 in |
| B: | 13 | AK: | 8.5 |
| RQ: | 8.54 in | AG: | 10.5 |
| BD: | 9 | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3033 | Ratio: | 15:1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.625 |
| Output RPM: | 116.7 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

