How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| AJ: | 5.88 | D: | 5.12 |
| AG: | 10.5 | BF: | 0.41 |
| F: | 5.81 | G: | 2.91 |
| BD: | 5.88 | C: | 14 in |
| T: | 2 | LQ: | 7.85 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | I: | 7.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
| RQ: | 7.35 in | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3033 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

