How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
| BF: | 0.41 | AG: | 10.5 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | C: | 14 in |
| AD: | 8.85 | D: | 5.12 |
| RQ: | 7.35 in | BD: | 5.88 |
| BE: | 0.38 in | I: | 7.5 in |
| AK: | 4.5 | LQ: | 7.85 in |
| B: | 13 | AE1: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3033 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.338 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

