How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE: | 0.38 in |
| AG: | 10.5 | RQ: | 7.35 in |
| B: | 13 | AE1: | 0.97 |
| F: | 5.81 | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 2.188 | LQ: | 7.85 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
| I: | 7.5 in | V: | 4.26 in |
| BF: | 0.41 | C: | 14 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HMQ252 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3033 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

