Grove Gear HMQ252-15-2-2.188-250TC
Part #:HMQ252-15-2-2.188-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | D: | 5.12 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ1: | 9.17 in |
| V: | 4.26 in | B: | 13 |
| C: | 14 in | AG: | 10.5 |
| BF: | 0.53 | AD: | 8.85 |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.97 |
| AK: | 8.5 | G: | 2.91 |
Technical Specifications
| Thrust Rating - output shaft: | 3033 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

