Grove Gear HMQ252-15-2-2.188-250TC-L1
Part #:HMQ252-15-2-2.188-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.68 |
| G: | 2.91 | AG: | 10.5 |
| AE1: | 0.97 | V: | 4.26 in |
| C: | 14 in | F: | 5.81 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.188 | I: | 7.5 in |
| D: | 5.12 | AK: | 8.5 |
| B: | 13 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| RQ: | 8.54 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3033 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

