Grove Gear HMQ252-15-2-2.188-250TC-L3
Part #:HMQ252-15-2-2.188-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | RQ: | 8.54 in |
| C: | 14 in | B: | 13 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| D: | 5.12 | AG: | 10.5 |
| AD: | 8.85 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
| I: | 7.5 in | AE1: | 0.97 |
| F: | 5.81 | BF: | 0.53 |
| AE2: | 0.68 | T: | 2.188 |
Technical Specifications
| Ratio Range: | 15:1 | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.338 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

