Grove Gear HMQ252-15-2-2.188-250TC-L9
Part #:HMQ252-15-2-2.188-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| B: | 13 | AE1: | 0.97 |
| AJ: | 7.25 | F: | 5.81 |
| LQ1: | 9.17 in | T: | 2.188 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| D: | 5.12 | V: | 4.26 in |
| AG: | 10.5 | C: | 14 in |
| BF: | 0.53 | RQ: | 8.54 in |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Assembly: | HMQ-2 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 14.338 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3033 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

