How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BE: | 0.38 in |
| V: | 4.26 in | BF: | 0.41 |
| AG: | 10.5 | G: | 2.91 |
| D: | 5.12 | AJ: | 5.88 |
| AK: | 4.5 | I: | 7.5 in |
| BD: | 5.88 | AE1: | 0.97 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | B: | 13 |
| AE2: | 0.68 | LQ: | 7.85 in |
| T: | 2.188 | C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.338 |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.188 in |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3033 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

