How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AD: | 8.85 |
| LQ: | 7.85 in | AE2: | 0.68 |
| RQ: | 7.35 in | T: | 2.188 |
| D: | 5.12 | C: | 14 in |
| AK: | 4.5 | I: | 7.5 in |
| BE: | 0.38 in | V: | 4.26 in |
| G: | 2.91 | F: | 5.81 |
| BD: | 5.88 | B: | 13 |
| AJ: | 5.88 | AG: | 10.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

