How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE: | 0.38 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 7.85 in |
| RQ: | 7.35 in | D: | 5.12 |
| B: | 13 | AG: | 10.5 |
| T: | 2.25 | G: | 2.91 |
| I: | 7.5 in | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.97 |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.338 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 3033 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

