How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 14 in | AG: | 10.5 |
| G: | 2.91 | D: | 5.12 |
| BD: | 9 | RQ: | 7.98 in |
| F: | 5.81 | T: | 2.25 |
| I: | 7.5 in | AE2: | 0.68 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.338 |
| Output RPM: | 116.7 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Ratio: | 15:1 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

