How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| G: | 2.91 | B: | 13 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | BE1: | 0.5 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| RQ: | 7.98 in | BD: | 9 |
| D: | 5.12 | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.53 |
| T: | 2.25 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 116.7 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

