How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| C: | 14 in | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2.25 | B: | 13 |
| AG: | 10.5 | F: | 5.81 |
| AE1: | 0.97 | G: | 2.91 |
| AD: | 8.85 | RQ: | 7.98 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | V: | 4.26 in |
| D: | 5.12 | LQ1: | 8.61 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3033 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Diameter (in): | 2.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

