Grove Gear HMQ252-15-2-2.250-210TC
Part #:HMQ252-15-2-2.250-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| D: | 5.12 | G: | 2.91 |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 14 in | RQ: | 7.98 in |
| V: | 4.26 in | B: | 13 |
| T: | 2.25 | BD: | 9 |
| LQ1: | 8.61 in | F: | 5.81 |
| I: | 7.5 in | AE1: | 0.97 |
| AE2: | 0.68 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.25 in | Thrust Rating - output shaft: | 3033 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Bore Code: | 36 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 14.338 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

