How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 8.54 in |
| AE1: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | LQ1: | 9.17 in |
| V: | 4.26 in | AE2: | 0.68 |
| AD: | 8.85 | BF: | 0.53 |
| D: | 5.12 | T: | 2.25 |
| I: | 7.5 in | G: | 2.91 |
| AG: | 10.5 | AK: | 8.5 |
| C: | 14 in | BD: | 9 |
Technical Specifications
| Ratio Range: | 15:1 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Ratio: | 15:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3033 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.338 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

