How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE: | 0.38 in |
| G: | 2.91 | F: | 5.81 |
| C: | 14 in | BD: | 5.88 |
| AG: | 10.5 | I: | 7.5 in |
| AD: | 8.85 | T: | 2.25 |
| D: | 5.12 | LQ: | 7.85 in |
| BF: | 0.41 | RQ: | 7.35 in |
| AK: | 4.5 | V: | 4.26 in |
| AJ: | 5.88 | AE2: | 0.68 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.338 | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 3033 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

