How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.68 |
| AD: | 8.85 | T: | 2.438 |
| F: | 5.81 | D: | 5.12 |
| BD: | 5.88 | C: | 14 in |
| V: | 4.26 in | B: | 13 |
| BE: | 0.38 in | AE1: | 0.97 |
| AG: | 10.5 | AJ: | 5.88 |
| RQ: | 7.35 in | I: | 7.5 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3033 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

