Grove Gear HMQ252-15-2-2.438-180TC-L4
Part #:HMQ252-15-2-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | D: | 5.12 |
| LQ1: | 8.61 in | BD: | 9 |
| T: | 2.438 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 10.5 | V: | 4.26 in |
| BE1: | 0.5 in | G: | 2.91 |
| AE1: | 0.97 | I: | 7.5 in |
| B: | 13 | C: | 14 in |
| F: | 5.81 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Bore Code: | 39 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 116.7 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3033 | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

