How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | LQ1: | 9.17 in |
| BE1: | 0.5 in | RQ: | 8.54 in |
| BF: | 0.53 | G: | 2.91 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE1: | 0.97 | AE2: | 0.68 |
| I: | 7.5 in | AK: | 8.5 |
| C: | 14 in | AD: | 8.85 |
| BD: | 9 | AG: | 10.5 |
| AJ: | 7.25 | F: | 5.81 |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.438 in |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 116.7 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

