How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | RQ: | 7.35 in |
| BE: | 0.38 in | D: | 5.12 |
| I: | 7.5 in | AJ: | 5.88 |
| AE2: | 0.68 | BD: | 5.88 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | T: | 2.5 |
| AK: | 4.5 | V: | 4.26 in |
| LQ: | 7.85 in | AE1: | 0.97 |
| BF: | 0.41 | B: | 13 |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3033 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

