How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BD: | 9 |
| AG: | 10.5 | AD: | 8.85 |
| T: | 2.5 | AE1: | 0.97 |
| B: | 13 | RQ: | 7.98 in |
| G: | 2.91 | V: | 4.26 in |
| AK: | 8.5 | F: | 5.81 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | C: | 14 in |
| LQ1: | 8.61 in | D: | 5.12 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.338 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3033 | Bore Code: | 40 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

