How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| F: | 5.81 | AD: | 8.85 |
| AJ: | 7.25 | D: | 5.12 |
| T: | 2.5 | G: | 2.91 |
| BF: | 0.53 | BD: | 9 |
| AG: | 10.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AE2: | 0.68 | AK: | 8.5 |
| RQ: | 7.98 in | B: | 13 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 14.338 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3033 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

