How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AE2: | 0.68 |
| D: | 5.12 | AG: | 10.5 |
| I: | 7.5 in | T: | 2.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| RQ: | 7.98 in | G: | 2.91 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | F: | 5.81 |
| C: | 14 in | B: | 13 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AD: | 8.85 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 116.7 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 14.338 |
| Thrust Rating - output shaft: | 3033 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

