How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | D: | 5.12 |
| BF: | 0.53 | AK: | 8.5 |
| G: | 2.91 | AD: | 8.85 |
| BD: | 9 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 13 |
| T: | 2.5 | AE2: | 0.68 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | F: | 5.81 |
| C: | 14 in | AE1: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Assembly: | HMQ-2 |
| Ratio: | 15:1 | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.338 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Thrust Rating - output shaft: | 3033 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

