Grove Gear HMQ252-15-2-2.500-210TC-L2
Part #:HMQ252-15-2-2.500-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ1: | 8.61 in |
| B: | 13 | BF: | 0.53 |
| AE2: | 0.68 | I: | 7.5 in |
| G: | 2.91 | AD: | 8.85 |
| AE1: | 0.97 | RQ: | 7.98 in |
| V: | 4.26 in | BE1: | 0.5 in |
| BD: | 9 | D: | 5.12 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AG: | 10.5 |
| AJ: | 7.25 | T: | 2.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 14.338 |
| Motor Frame Size: | 210TC | Model Code: | HMQ252 |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3033 |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

