How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 5.12 |
| B: | 13 | T: | 2.5 |
| AE1: | 0.97 | AK: | 8.5 |
| I: | 7.5 in | BD: | 9 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| RQ: | 8.54 in | AE2: | 0.68 |
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | BF: | 0.53 |
| C: | 14 in | AD: | 8.85 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 14.338 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

