How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | I: | 7.5 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AE1: | 0.97 | AE2: | 0.68 |
| C: | 14 in | T: | 2.5 |
| D: | 5.12 | RQ: | 8.54 in |
| AG: | 10.5 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| AD: | 8.85 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2.91 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.5 in |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3033 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Ratio Range: | 15:1 | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 14.338 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

