How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| AE1: | 0.97 | BD: | 5.88 |
| AE2: | 0.68 | BF: | 0.41 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| T: | 2.5 | G: | 2.91 |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 5.81 | AJ: | 5.88 |
| B: | 13 | D: | 5.12 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3033 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 14.338 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

