How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2.5 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| D: | 5.12 | F: | 5.81 |
| AE1: | 0.97 | AE2: | 0.68 |
| C: | 14 in | RQ: | 7.35 in |
| BD: | 5.88 | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| AK: | 4.5 | I: | 7.5 in |
| LQ: | 7.85 in | B: | 13 |
Technical Specifications
| Model Code: | HMQ252 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3033 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 14.338 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

