How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| B: | 13 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| D: | 5.12 | BE: | 0.38 in |
| AG: | 10.5 | C: | 14 in |
| AE1: | 0.97 | BD: | 5.88 |
| LQ: | 7.85 in | T: | 2.5 |
| AD: | 8.85 | V: | 4.26 in |
| F: | 5.81 | AJ: | 5.88 |
| I: | 7.5 in | RQ: | 7.35 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.338 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3033 | Model Code: | HMQ252 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 56C | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

