How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | C: | 14 in |
| AG: | 10.5 | LQ: | 7.85 in |
| BE: | 0.38 in | B: | 13 |
| BD: | 5.88 | I: | 7.5 in |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AK: | 4.5 | RQ: | 7.35 in |
| AD: | 8.85 | D: | 5.12 |
| AJ: | 5.88 | AE1: | 0.97 |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.338 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.688 in | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3033 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

