How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.91 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AE2: | 0.68 |
| T: | 2.688 | AJ: | 5.88 |
| V: | 4.26 in | F: | 5.81 |
| AK: | 4.5 | RQ: | 7.35 in |
| AG: | 10.5 | B: | 13 |
| AD: | 8.85 | BD: | 5.88 |
| I: | 7.5 in | AE1: | 0.97 |
| D: | 5.12 | LQ: | 7.85 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.338 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3033 |
| Model Code: | HMQ252 | Bore Code: | 43 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

