How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 2.688 |
| BF: | 0.41 | LQ: | 7.85 in |
| B: | 13 | AJ: | 5.88 |
| F: | 5.81 | BD: | 5.88 |
| D: | 5.12 | V: | 4.26 in |
| C: | 14 in | AG: | 10.5 |
| AK: | 4.5 | G: | 2.91 |
| AD: | 8.85 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.338 |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 3033 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

