How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| V: | 4.26 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | F: | 5.81 |
| C: | 14 in | RQ: | 7.35 in |
| AD: | 8.85 | G: | 2.91 |
| LQ: | 7.85 in | BD: | 5.88 |
| AE1: | 0.97 | AK: | 4.5 |
| T: | 2.688 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3033 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 14.338 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

