How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| B: | 13 | D: | 5.12 |
| BF: | 0.53 | AE2: | 0.68 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | RQ: | 7.98 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 14 in | F: | 5.81 |
| G: | 2.91 | T: | 2.688 |
| BD: | 9 | AD: | 8.85 |
| V: | 4.26 in | LQ1: | 8.61 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

