How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 14 in |
| BD: | 9 | AD: | 8.85 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AE2: | 0.68 |
| T: | 2.688 | D: | 5.12 |
| AG: | 10.5 | B: | 13 |
| BF: | 0.53 | RQ: | 7.98 in |
| BE1: | 0.5 in | V: | 4.26 in |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

