How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.97 |
| F: | 5.81 | AG: | 10.5 |
| I: | 7.5 in | T: | 2.688 |
| AE2: | 0.68 | AD: | 8.85 |
| V: | 4.26 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 5.12 |
| LQ1: | 8.61 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | B: | 13 |
| RQ: | 7.98 in | BF: | 0.53 |
| C: | 14 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-2 |
| Output RPM: | 116.7 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3033 |
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

