How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AE2: | 0.68 | AD: | 8.85 |
| AG: | 10.5 | D: | 5.12 |
| AK: | 8.5 | C: | 14 in |
| G: | 2.91 | F: | 5.81 |
| BD: | 9 | RQ: | 8.54 in |
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 2.688 | V: | 4.26 in |
| BE1: | 0.5 in | B: | 13 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Bore Code: | 43 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Ratio: | 15:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 116.7 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

