How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 10.5 |
| BF: | 0.41 | T: | 2.938 |
| I: | 7.5 in | V: | 4.26 in |
| B: | 13 | AK: | 4.5 |
| G: | 2.91 | F: | 5.81 |
| C: | 14 in | RQ: | 7.35 in |
| AE1: | 0.97 | AD: | 8.85 |
| AE2: | 0.68 | D: | 5.12 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3033 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.338 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

