Grove Gear HMQ252-15-2-2.938-180TC-L1
Part #:HMQ252-15-2-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| D: | 5.12 | RQ: | 7.98 in |
| G: | 2.91 | BD: | 9 |
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | C: | 14 in |
| V: | 4.26 in | AE2: | 0.68 |
| AE1: | 0.97 | T: | 2.938 |
| AD: | 8.85 | AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3033 | Input HP @ 1750 RPM: | 14.338 |
| Model Code: | HMQ252 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

