Grove Gear HMQ252-15-2-2.938-180TC-L3
Part #:HMQ252-15-2-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | C: | 14 in |
| D: | 5.12 | LQ1: | 8.61 in |
| BF: | 0.53 | AE2: | 0.68 |
| B: | 13 | F: | 5.81 |
| V: | 4.26 in | T: | 2.938 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AD: | 8.85 | I: | 7.5 in |
| AE1: | 0.97 | RQ: | 7.98 in |
| G: | 2.91 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 14.338 | Ratio: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 116.7 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

