Grove Gear HMQ252-15-2-2.938-180TC-L9
Part #:HMQ252-15-2-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AK: | 8.5 |
| BF: | 0.53 | RQ: | 7.98 in |
| F: | 5.81 | G: | 2.91 |
| LQ1: | 8.61 in | C: | 14 in |
| B: | 13 | V: | 4.26 in |
| AG: | 10.5 | D: | 5.12 |
| T: | 2.938 | I: | 7.5 in |
| AE1: | 0.97 | AD: | 8.85 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3033 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

