Grove Gear HMQ252-15-2-2.938-210TC-L2
Part #:HMQ252-15-2-2.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| AK: | 8.5 | D: | 5.12 |
| AE2: | 0.68 | AJ: | 7.25 |
| RQ: | 7.98 in | AD: | 8.85 |
| G: | 2.91 | C: | 14 in |
| T: | 2.938 | F: | 5.81 |
| BE1: | 0.5 in | AG: | 10.5 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE1: | 0.97 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Output RPM: | 116.7 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 14.338 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

